Stainless Steel Spring Plunger SPSSNL-1/4x20-40.03-BSN-A
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SPSSNL
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/spssnl/spssnl_bsn_a.prj},{NB=Stainless Steel Spring Plunger SPSSNL-1/4x20-40.03-BSN-A (unactivated)},{PARTNUMBER=SPSSNL-1/4x20-40.03-BSN-A},{ITEMID=L04-3662},{D1=1/4x20},{THREAD=UNC},{POS=0},{D1X=0.2500},{SW=0.125},{X2=0.125},{D2=0.119},{L=0.750},{W=0.125},{X1=0.810},{R=0.035},{CH=0.031},{A=0.020},{B=0.071},{EFI=8.89},{EFE=40.03},{WEIGHT=0.0050},{CTN=7326908595},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
SPSSNL-1/4x20-40.03-BSN-A
SPSSNL-1/4x20-40.03-BSN-A
D1
Thread
1/4x20
1/4x20
POS
Position
unactivated
activated
unactivated
activated
D2
0.119
0.119
Inch
L
Length
0.750
0.750
Inch
W
Compression
0.125
0.125
Inch
EFI
Spring Load initial
8.89
8.89
lbs.
EFE
Spring Load
40.03
40.03
lbs.
WEIGHT
Weight
0.0050
0.0050
kg
CTN
US-Customs Tariff Number
7326908595
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸