??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
CODE
-
DO
Hole diameter
14.5 mm
DI
Rod diameter
8.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
127 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
2,60 x 1,63 mm
H
1.630 mm
Baixar modelos em CAD
Previews
3D
Dimensão