您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
667906
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nlx/srfp_nlx_asmtab.prj},{NB=667906},{COD=667906},{WT=CB},{BR=1},{D=200},{DD=20},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=300},{TG=0},{L1=80},{W=2.10},{INFO=Technical description},{COD1=667906},{COD2=668806},{VER=6},{PPATH=srfp_nlx_asmtpl.prj},{TG1= 0, 'No'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
667906
667906
WT
Wheel hub type
CB
CB
D
Wheel diameter
200
200
mm
F
Wheel width
50
50
mm
H
Overall height
236
236
mm
G
Plate diameter
102
102
mm
C
Bolt hole diameter
20
20
mm
E
Offset
56
56
mm
LC
Load capacity
300
300
daN
TG
Threadguards
No
No
W
Weight
2.10
2.10
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸