您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
SRG30XR1SSH(GK) BLOCK
THK
直线运动系统
LM滚动导轨
LM Guide GK product
SRG
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_guide_gk_product/srg/srg_r_gk_block_asmtab.prj},{NB=SRG30XR1SSH(GK) BLOCK(B-M6F1)},{MN=SRG30XR},{PD=280},{QZ=},{SO=SS},{RADC=},{ACCG=H},{INFO=InfoText},{GPJ=B-M6F},{INFO1=InfoText},{TH=1},{LEND=8760.00},{LPORM=90.00},{LPORX=1000.00},{M=45.00},{W=60.00},{LTR=111.00},{H=0.00},{L1=75.00},{T=12.00},{F=40.00},{D1=5.20},{D2=10.20},{MAXL=3000.00},{GA=20.00},{ND=2.000},{PPATH=srg_r_gk/srg_r_gk_block_asmtpl.prj},{ND100=30},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{RADCX='','No Symbol : Normal','C1','C1 : Light preload','C0','C0 : Medium preload'},{HIDESHOW=0},{MNX=SRG30R}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MN
公称型号
SRG30XR
SRG30XR
QZ
QZ自润滑装置
No
Yes
No
Yes
SO
防尘措施(含LaCS)
SS-带末端密封垫片+侧面密封垫片+内部密封垫片
Without Seals
UU-带末端密封垫片(两侧)
DD-带双密封垫片+侧面密封垫片+内部密封垫片
ZZ-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板
KK-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板
SSHH-带末端密封垫片+侧面密封垫片+内部密封垫片+LaCS
DDHH-带双密封垫片+侧面密封垫片+内部密封垫片+LaCS
ZZHH-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
KKHH-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
SS-带末端密封垫片+侧面密封垫片+内部密封垫片
Without Seals
UU-带末端密封垫片(两侧)
DD-带双密封垫片+侧面密封垫片+内部密封垫片
ZZ-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板
KK-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板
SSHH-带末端密封垫片+侧面密封垫片+内部密封垫片+LaCS
DDHH-带双密封垫片+侧面密封垫片+内部密封垫片+LaCS
ZZHH-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
KKHH-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
ACCG
Accuracy Grades
H : High-accuracy grade
P : Precision grade
H : High-accuracy grade
P : Precision grade
GPJ
油嘴及配管接头的使用
B-M6F
B-M6F
TH
Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸