514411
Tellurerota
Institutional
51 - INJECTION MOULDED RUBBER WHEELS, POLYPROPYLENE CENTER
Injection moulded rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/institutional/serie51/51nl/51_srp_asmtab.prj},{NB=514411},{COD=514411},{D=80},{BR=3},{F=26},{H=103},{AXB=60x60},{AAXBB=45x45},{EE=6},{E=26},{LC=30},{W=0.43},{INFO=Technical description},{PPATH=51_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
514411
514411
D
Wheel diameter
80
80
mm
F
Wheel width
26
26
mm
H
Overall height
103
103
mm
AXB
Top plate outer dimensions
60x60
mm
AAXBB
Hole spacing
45x45
mm
EE
Hole width
6
mm
E
Offset
26
26
mm
LC
Load capacity
30
30
daN
W
Weight
0.43
0.43
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸