??
Catalog navigation
CAD model selection
HELP_VARIABLE
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
EXD
Hexagonal Pin Diameter
40 mm
UBT
Hexagonal Thickness
17.5 mm
EXP
Hexagonal Pin Protrusion
35 mm
EXH
Hexagonal Height
18.5 mm
LC
Load capacity 4km/h
300 daN
W
Weight
kg
Download CAD models
Previews
3D
Dimension