??
Catalog navigation
CAD model selection
HELP_VARIABLE
COD
Code
524206
D
Wheel diameter
200 mm
F
Wheel width
50 mm
H
Overall height
240 mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
56 mm
EXD
Hexagonal Pin Diameter
40 mm
EXP
Hexagonal Pin Protrusion
34 mm
EXH
Hexagonal Height
16.5 mm
LC
Load capacity 4km/h
225 daN
W
Weight
3.45 kg
Download CAD models
Previews
3D
Dimension