724413
Tellurerota
Industrial - Heavy duty and mechanical handling
72AL - SIGMA ELASTIC RUBBER WHEELS, ALUMINIUM CENTRE
SIGMA ELASTIC rubber wheels, aluminium centre, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/series72_al/72nl/srp_nl_asmtab.prj},{NB=724413},{BR=1},{COD=724413},{D=125},{F=50},{H=165},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=57},{O=156},{LC=220},{W=1.49},{DD=20},{L1=80},{COD1=724413},{COD2=726213},{COD3=727313},{L=60},{DFA=12},{INFO=Technical description},{VER=6},{PPATH=nl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
724413
724413
D
Wheel diameter
125
125
mm
F
Wheel width
50
50
mm
H
Overall height
165
165
mm
AXB
Top plate outer dimensions
140x110
140x110
mm
AAXBB
Hole spacing
105x80
105x80
mm
EE
Hole width
11
11
mm
E
Offset
57
57
mm
LC
Load capacity
220
220
daN
W
Weight
1.49
1.49
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸