??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Identnr
ARTICLE
Article
WITTE-STOP SERRATED NEWXS16
A
16.000 mm
B
4.000 mm
C
12.000 mm
D
20.000 mm
WEIGHT
6.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Download CAD models
Previews
3D
Dimension