??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
TYP
Type
ST072ES
B
Outer Height
71.8 mm
D
Inner Height
45 mm
T
Pitch
72 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
917.0 mm
LS
Stroke (ST072E is recommended when LS<5600)
mm
값 입력 LS
Stroke (ST072E is recommended when LS<5600)
mm
cm
inch
ft
LV
Fix Point Offset
mm
값 입력 LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
값 입력 ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
CAD모델 다운로드
미리보기
3D
치수도