??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
STDST
Standard stock
-
STDRT
Number of Teeth
DESCR
Description
H - Belt Width 76.2 mm
ORDER
Order Number
MATERIAL
Material
Casting
SOB
Shape of Bore
D1
Diameter
mm
Inserisci valore per D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
85 mm
LW
Width
mm
K
Boss width
mm
D
Outside Diameter
104 mm
HH
Height
2.83 mm
DMIN
Bore (min.)
30 mm
DMAX
Bore (max.)
65 mm
E
Diameter of relief
mm
G
Depth of relief
27.5 mm
R
Radius
3 mm
Download modelli CAD
Anteprime
3D
Dimensione