??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietschraube RIFBOLT®-HEXAFORM FK Stahl Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
KO
Head shape
Dome Head
G
Thread
KB1
Clamping range from
0.5 mm
KB2
Clamping range up to
3.0 mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
SBK
Min. Shear strength
0 mm
AD
max. tightening
mm
AZ
axial tensile force
mm
SW
Width across flats
mm
SLG
Length of the screw after setting
mm
KG
Mass
kg
KGS
Weight/pcs
0.000 kg
M
CAPACITY
ZTN
Customs number
73181535
EAN
INFOPDF
Info
PDF
Download CAD models
Previews
3D
Dimension