??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
WS200120
DESCSHORT
Short Description
standstill monitor, Ø20mm 60long, 0.015-1000Hz, 10-30V DC, 1x PNP NO, 4pin, IP67, plastic, teach-in
DESCLONG
Long Description
The monitoring of rotation speed or rotating movements is necessary in many applications to ensure the proper operation of the plant. Our rotation- and zero speed monitors operate according to different operating principles: 1. Monitoring of pulses of a transducer via a current transfomer, 2.Frequency measurement of the phase current Our devices feature, depending on the type, a wide variety of functions. For a further evaluation in a higher-level control, the results are i.e. outputted as easy relay contact (over-/ underspeed) or as analog output signal resolved to the set rotation speed range.
MANUID
Product ID of the Manufacturer
WS200120
DELTIME
Delivery Time
2
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEEL_AUSFUEHRUNGDESTRANSISTORAUSGANGS
Type of transistor output
PNP
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
M12
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
M12
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Teach-In
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_SPANNUNGSARTZURBETAETIGUNG
Voltage type for actuation
DC
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_UEBERWACHUNGSFUNKTIONENDESWAECHTERS
Monitoring functions of the monitor
Standstill
ARDTEEL_ANZAHLDERAUSGAENGE
Number of outputs
1
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
150mA
ARDTEME_DURCHMESSER
Diameter
20mm
ARDTEEL_LEERLAUFSTROM
No-load current
10mA
ARDTEME_LAENGE
Length
60mm
ARDTEEL_MINDESTIMPULSLAENGE
Minimum pulse length
0ms
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
5%
ARDTEEL_BETRIEBSFREQUENZ
Operating frequency
0.02 - 1,000
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30
ARDTEME_LAGERTEMPERATUR
Storage temperature
-20 - 60
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
0 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension