??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Article Number
DESCSHORT
Description short text
AW
Field of use
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
FK
Fire resistance class
I90
LODLEVEL
LOD Level
VORSCHAUBILD
Preview picture
BA
Outer Width of Channel (BA)
mm
HA
Outer Height of Channel (HA)
mm
L
Channel length (L)
mm
BKI
Inner width channel piece (BKI)
mm
BVI
Width of usable opening / internal taper (BVI)
mm
HKI
Inner height of duct section (HKI)
mm
HVI
Height of the usable opening / internal taper (HVI)
mm
NQ
Usable cross-section
mm²
G
Weight
kg
GTIN
M
Material
Hot-dip galvanized sheet metal with internal intumescent layer
DESCLONG
Description long text
Wichmann INSTAFIX ® BKI Straight four-sided installation duct, 2m long, pure white. The Wichmann INSTAFIX ® BKI installation duct is especially suitable for installation in escape and rescue routes and is made of hot-dip galvanized sheet metal, stainless steel or optionally in various RAL tones. Thanks to the up to 95% thinner wall thickness compared to other ducts, the usable cross section is significantly increased. In this way, the Wichmann INSTAFIX ® BKI installation duct can be installed quickly and easily, even in confined spaces. The Wichmann INSTAFIX ® BKI installation duct is supplied as an industrially prefabricated, functional and ready-to-install component. The Wichmann INSTAFIX ® BKI installation duct is classified for the fire resistance classes I30 to I120 according to DIN 4102 and has a general type approval in Germany. Assembly is carried out in accordance with the enclosed assembly instructions or aBG Z-19.30-2524. System benefits: Protection of escape and rescue routes from the effects of cable fires. Active fire load encapsulation and prevention of fire spread thanks to innovative intumescent coating. Reduces consequential damage and costs of a cable fire to a minimum. Various designs are possible: 4-, 3- and 2-sided from a size of 30 x 30 mm. Effortless and quick installation thanks to the particularly slim, lightweight design and tailor-made molded parts. Easy to assemble without fasteners. Direct wall and ceiling mounting, mounting below system shelves or on support systems possible. Support distance suspended up to 2100 mm. With direct mounting distance between mounting points up to 500 mm. Custom-fit, prefabricated trunking elements are even suitable for difficult installation situations. Pre-assembled moldings available. The creation of molded parts is also possible on site. Ideal for retrofitting. Thanks to the removable cover, it can be continuously inspected. 100% assignable with cables and pipes. Possible cable load of up to 34 kg/m with a direct load on the trunking floor. Thanks to the dust-free installation, it is particularly suitable for sensitive installation scenarios such as hospitals, clean rooms or data centers.
TENDER
Tender text
Wichmann INSTAFIX ® BKI Straight four-sided installation duct, 2m long, pure white. The installation duct has been tested in accordance with DIN 4102 Part 11 and provides proof of usability for fire resistance class I 30 - I 120 through a general type approval. The installation duct can be used in places in buildings where protection of the environment (e.g. escape and rescue routes, corridors, ceiling cavities, raised floors) from the effects of a cable fire is required. The installation duct is delivered as an industrially prefabricated, functional and ready-to-install component and must be able to be inspected throughout. The installation duct is manufactured on 4 sides as standard, but it can also be manufactured on 2 or 3 sides as an option. It must also be possible to create molded parts on site. The installation duct must be dust-free, impact and impact resistant. It is made of hot-dip galvanized sheet metal as standard, but can also be made of stainless steel or in various RAL colors as an option. The wall thickness of the installation duct must be 1.6 - 3.0 mm with a surface weight of approx. 6.5 kg/m² to 10.5 kg/m². The intumescent layer must not be removable. Evidence of the durability of the building material must be provided by internal and external monitoring. Minimum thickness solid wall or partition wall ≥ 100 mm. Support distance suspended max. 2100 mm. Support distance direct mounting max. 500 mm. Design options: Duct classification I 30: width ≤ 600 mm, height ≤ 200 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 30: width ≤ 1000 mm, height ≤ 500 mm, wall structure 100 mm solid wall or partition wall, sheet metal material: steel / stainless steel / 1.0 mm, coating at least 2.0 mm thick; Duct classification I 60: width ≤ 450 mm, height ≤ 150 mm, wall construction 150 mm solid wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 60: width ≤ 500 mm, height ≤ 100 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 90: width ≤ 600 mm, height ≤ 80 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 90: width ≤ 400 mm, height ≤ 150 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 2.0 mm thick; Duct classification I 120: width ≤ 450 mm, height ≤ 120 mm, wall structure 150 mm solid wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick. Cable duct system: Lead brand INSTAFIX ® BKI installation duct, item description: Instafix® BKI straight duct 2000 x 30 x 30 mm, pure white, item number: IF2030030w, 4-sided design consisting of white sheet steel (alternatively another RAL color) 0.6 - 1.0 mm thick; Approval basis: Approved by DIBt Berlin under number Z-19.30-2523, installation according to aBG Z-19.30-2524. Source of supply: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel.: 02722 / 6382-0, Fax.: 02722 / 6382-299, e-mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC002657, Fire-resistant duct
EF008488
Outer width
mm
EF008489
External height
mm
EF001438
Length
mm
EF006466
Internal width
mm
EF006588
Internal height
mm
EF005140
Usable cross-section
mm²
EF007765
Fire resistance class I - installation duct
90
EF007591
Number of flammable sides
4
EF002520
Material of the insulating material
Other
EF008096
Sheathing
Steel
EF000139
Surface protection
EF000007
Colour
EF008089
Partitions possible
yes
EF004586
lid attachment
Screw tight
MAQA
Assembly instructions
Installation instructions Instafix BKI installation duct
TDQA
Technical data sheet
Technical data sheets Instafix BKI installation duct white
PDFINFOQA
Product overview
Product overview Instafix BKI installation channel
AUSSTQA
Tender text Word
Tender text Instafix BKI installation duct 4-sided WORD
GAEBQA
Tender text GAEB
Tender text Instafix BKI installation duct 4-sided GAEB
WEBINFOQA
Link
Link to the Instafix BKI installation channel on the Wichmann homepage
BEZAGBQA
ABG
General type approval Z-19.30-2524 Instafix BKI
ZALGQA
ABZ
General building authority approval Z-19.30-2523 Instafix BKI
CAD modeli indir
Previews