??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
CM
Chain model
SERIES
Series
802 Series
PN
Product name
Straight Running Double Hinge Stainless Steel Chain
APPLICATION
Application
Mainly suitable for various kinds of glass bottles, and long distance heavy duty conveying. Especially for wines conveying.
MATERIAL
Material
stainless steel
WL
Working load
Working load 3500N,Max.length 15m
MS
Maximum speed
50M/min lubrication, 30M/min dry
REMARK
Remark
Drive Sprocket is same to 821 Series.
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
150 mm
E
6.3 mm
G
82.5 mm
H
9.5 mm
L
6.4 mm
P
38.1 mm
Q
80.5 mm
T
3 mm
Modèles CAO générés
Aperçus 3D