??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
SERIES
Series
812 Series
PN
Product name
Straight Running Stainless Steel Table Top Chain
APPLICATION
Application
Mainly suitable for various kinds of glass bottles, and long distance heavy duty conveying. Especially for wines conveying.
MATERIAL
Material
Stainless Steel
WL
Working load
Working load 2250N,Max.length 15m
MS
Maximum speed
50M/min lubrication, 30M/min dry
REMARK
Remark
Drive Sprocket is same to 820 Series.
W
Width
mm
WEIGHT
Weight
kg/m
R
opposite bending raduis
150 mm
E
6.35 mm
G
44.5 mm
H
9.5 mm
L
6.4 mm
P
38.1 mm
Q
42.1 mm
T
3 mm
Download CAD models
Previews