??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Special Springs
1500R25069
CODE2
PSA - Mabec
X346590045
L1
69.000 mm
SX
Deflection
mm
Enter value for SX
Deflection
mm
cm
inch
ft
A
13 mm
B
- mm
D
25 mm
S1
Initial deflection
2 mm
F1
Force
246 N
S2
Deflection 25% Lo
11 mm
F2
Force
1599 N
S3
Deflection 32% Lo
16 mm
F3
Force
2214 N
C
27 mm
T
14 mm
XMINIMO
14 mm
DH
25 mm
L0
64 mm
R
123 N/mm
Download CAD models
Previews
3D
Dimension