??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Switch disconnector [AKF060018]
ETIM_9_0
Switch disconnector (low voltage) [EC000216]
EF006981
Version as main switch
true
EF006986
Version as maintenance-/service switch
true
EF006985
Version as safety switch
false
EF006959
Version as emergency stop installation
false
EF009408
Version as reversing switch
false
EF005586
Number of switches
1
EF007355
Max. rated operation voltage Ue AC
- V
EF001435
Rated operating voltage
1000 - 1000 V
EF001389
Rated permanent current Iu
A
EF011777
Rated permanent current at AC-23, 400 V
0 A
EF009165
Rated permanent current at AC-21, 400 V
0 A
EF001364
Rated operation power at AC-3, 400 V
0 kW
EF007050
Rated short-time withstand current lcw
kA
EF007027
Rated operation power at AC-23, 400 V
0 kW
EF009166
Switching power at 400 V
0 kW
EF001444
Conditioned rated short-circuit current Iq
0 kA
EF001391
Number of poles
2
EF001377
Number of auxiliary contacts as normally closed contact
EF001376
Number of auxiliary contacts as normally open contact
EF003531
Number of auxiliary contacts as change-over contact
0
EF007386
Motor drive optional
false
EF006697
Motor drive integrated
false
EF007491
Voltage release optional
false
EF008240
Device construction
Built-in device fixed built-in technique
EF007243
Suitable for floor mounting
true
EF007247
Suitable for front mounting 4-hole
false
EF007248
Suitable for front mounting centre
false
EF007262
Suitable for distribution board installation
false
EF007264
Suitable for intermediate mounting
false
EF007167
Colour control element
Grey
EF006976
Type of control element
Long turning handle
EF006281
Interlockable
true
EF006819
Type of electrical connection of main circuit
Screw connection
EF016444
With pre-assembled cabling
false
EF003118
Degree of protection (IP), front side
IP20
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
EF002950
Width in number of modular spacings
-
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews
3D
Dimension