??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
OVSI0327
DESCSHORT
Short Description
amplifier optical, 27x71x27mm, 12-32V DC, Push-pull, 0-10V, Plug-in connection 7pin, IP64, Aluminum, With LED display
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
OVSI0327
DELTIME
Delivery Time
0
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Amplifier for analog laser light barriers
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Push-pull
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 10V
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Plug-in connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Push-pull
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Floor fastening
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP64
ARDTEEL_VARIANTEDESAUSGANGS
Output version
Static and dynamic
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEEL_ANZAHLDERKANAELE
Number of channels
1
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_BREITE
Width
27mm
ARDTEEL_EINGANGSSPANNUNGSTOLERANZ
Input voltage tolerance
10%
ARDTEME_HOEHE
Height
27mm
ARDTEEL_LEERLAUFSTROM
No-load current
80mA
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
1.2VA
ARDTEME_LAENGE
Length
71mm
ARDTEEL_POLZAHL
Number of pins
7
ARDTEEL_SCHALTFREQUENZ
Switching frequency
25,000Hz
ARDTEEL_SCHALTLEISTUNG
Switching capacity
2.4VA
ARDTEEL_SCHALTSPANNUNG
Switching voltage
32V
ARDTEEL_SCHALTSPANNUNGDC
Switching voltage DC
32V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
12 - 32
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension