??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CODE
-
DH
Hole diameter
10 mm
DD
Rod diameter
5 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
값 입력 SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
1250 N
BXH
Cross wire section
2.1 x 4 mm
CAD모델 다운로드
미리보기
3D
치수도