??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CODE
-
DH
Hole diameter
50 mm
DD
Rod diameter
25 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
35000 N
BXH
Cross wire section
11.8 x 17.8 mm
下载CAD模型
预览
3D
尺寸标注