??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
MODEL
Model
T-100DT Series Dynamic Net
SERIES
Series
T-100 Series
APPLYTO
Apply to
It is widely used in transfering various kinds of bottles, cans, boxes in vertical conveying lines.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt work load
POM is 2630N
MBC
Modular Belt Color
Gray/Coffee
WEIGHT
Weight
1.7 kg/m
L
The multiply of standard pitch
CAD modeli indir
Previews