??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
T-1200PGYJ Flush Grid Modular Belt with Positrack
SERIES
Series
T-1200 Series
APPLYTO
Apply to
Mainly suitable for conveying glass bottles, plastic bottles, and bottle storage tables.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt work load
POM is 17280N/M
MBC
Modular Belt Color
Dark green
WEIGHT
Weight
5.76 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
170 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular belt Width: W=85*N
Download CAD models
Previews