??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MODEL
Model
T-1300ZK Vacuum Type Modular Belt
SERIES
Series
T-1300 Series
APPLYTO
Apply to
Mainly suitable for conveying glass bottles, plastic bottles, and bottle storage tables.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene (PP), cold rolled austenitic stainless steel
MBL
Modular belt work load
POM is 17000N/M
MBC
Modular Belt Color
Coffee
WEIGHT
Weight
10.55 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular Belt Width: W=152.4*N
Загрузка CAD-моделей
Предварительные просмотры