??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
T-1600 Flush Grid Modular Belt with TAB
SERIES
Series
T-1600 Series
APPLYTO
Application
With TAB it can guide the belt and suitable for the sideflex conveying very much.
MBM
Belt Raw material
POM, operating temperature -30°C~+90°C
PM
Pin material
Polypropylene (PP)
MBL
Modular belt work load
15000N/M
MBOR
Modular belt opening rate
55%
MBC
Modular Belt Color
White or blue
WEIGHT
Weight
6.8 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
95.2 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular belt Width: W=19+76.2*N
Download CAD models
Previews