??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
T-1600PG Flush Grid Modular Belt
SERIES
Series
T-1600 Series
APPLYTO
Apply to
It is mainly suitable for horizontal turning and low tension screw conveying of various items of meat, poultry, fruits, vegetables, bread and beverages.
MBM
Belt Raw material
POM
BM
Snap Joint
POM
MBC
Modular Belt Color
Blue White
SC
Snap Joint Color
Yellow
PITCH
Pitch
P=25.4mm
TR
Sideflex Radius
Sideflex Radius: R=3*W(Modularbelt Width)
MBL
Modular belt work load
15000N/M
MBOR
Modular belt opening rate
55%
WEIGHT
Weight
6.8 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
76.2 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular belt Width: W=76.2*N
RW
Remarks
On one side of T-1600 is a long round hole, the belt is not easy to control the pin very well. When the belt is sideflex running, the tension on outer side is too big, but the inner side is zero. We usually use diameter 5mm PP pin, Can replace to stainless steel pin if need.
Download CAD models
Previews