??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
T-2500PB Flat Top Modular belt (W=85*N)
SERIES
Series
T-2500 Series
APPLICATION
Application
Suitable for pharmaceutical industry such as small bottles, and cans, with low intension, can transfer the products stablely
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
PM
Pin material
Polyoxymethylene (POM)
MBC
Modular Belt Color
Brown
MBL
Modular belt work load
POM is 5250N/M
WEIGHT
Weight
6.1 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
85 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular belt Width: W=85*N
Download CAD models
Previews