T-2500PG Flush Grid Modular belt (W=50)-W:50-L:1
LILAI Chain
T Series Modular Belt
T-2500 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_2500_series/t_2500_pg_50_asmtab.prj},{NB=T-2500PG Flush Grid Modular belt (W=50)-W:50-L:1},{MODEL=T-2500PG Flush Grid Modular belt (W=50)},{SERIES=T-2500 Series},{APPLICATION=Suitable for pharmaceutical industry such as small bottles, and cans, with low intension, can transfer the products stablely.},{MBM=Polyoxymethylene (POM), operating temperature -30°C~+90°C},{PM=Polyoxymethylene (POM)},{MBC=Brown},{MBL=POM is 5250N/M},{WEIGHT=6.1},{W=50},{L=1},{PPATH=t_2500_pg_50/assembly/t_2500_pg_50_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Model
T-2500PG Flush Grid Modular belt (W=50)
SERIES
Series
T-2500 Series
APPLICATION
Application
Suitable for pharmaceutical industry such as small bottles, and cans, with low intension, can transfer the products stablely.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
PM
Pin material
Polyoxymethylene (POM)
MBC
Modular Belt Color
Brown
MBL
Modular belt work load
POM is 5250N/M
WEIGHT
Weight
6.1
kg/m^2
W
Modular belt width
50
mm
L
The multiply of standard pitch
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기