??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
MODEL
Model
T-3300A Modular belt
SERIES
Series
T-3300 Series
APPLICATION
Application
Mainly suitable for applications in logistics sorting and other industries, the structural changes under the conveyor can achieve different angles of transportation, achieving efficient and convenient purposes
MBM
Belt Raw material
Grey polyethylene(PP),operating temperature +1°C~+98°C
BM
Ball material
Natural color polyethylene (PP)+green (TPE)
MOSS
Material of sales shaft
Polypropylene(PP)
BPS
Ball pin shaft
Ø4 Stainless steel 304
MBL
Modular belt work load (25°C)
27450N/M
MBOR
Modular belt opening rate
18%
WEIGHT
Weight of green ball rubber with mesh belt
11.5 Kg/m^2
BA
Ball angle
N
The multiply of standard modular belt width
W
Modular belt width
257.6 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular belt Width: W=257.6+50.8*N
Modèles CAO générés
Aperçus 3D