??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
T-400PB Flat Top Modular Belt
SERIES
Series
T-400 Series
APPLYTO
Apply to
It is suitable for glass bottle, plastic bottle etc light duty conveying.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt work load
POM is 10500N/M
MBC
Coffee blue white
Coffee
WEIGHT
Weight
6.66 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
76.2 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular Belt Width: W=76.2*N
Download CAD models
Previews