??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article No.
ZZ
Zugentlastung
P
Polanzahl
C1
Clamping range
5 - 12 mm
L
Length
mm
L1
Length
mm
L2
Width
mm
SW
Width Across Flats 1
24 mm
H
Height
26.5 mm
H1
Height
mm
INSTDM
Installation torque
1.5 Nm
STGEW
Unit weight
g
MATK
Connecting box
PA6 GF30 V-0
MATD
Hutmutter
PA6 V-0
MATDI
Cover inner parts
PA6 V-2 / elastomers
MATD1
Inline splicing connector
PC V-2
MATD2
Mounting carrier
PA
PACK
Packaging Unit
1 PCS
IP
Protection grade
IP68
TEMPV
Temperature range
-25 °C
TEMPH
Temperature range
85 °C
NORM
Prüfnorm EN 60670-1
CE
ZUL
Approval
VDE - in Bearbeitung VDE
INFO
Montageanleitung
Montageanleitung
CTN
Customs tariff number
8536 90 10
Download CAD models
Previews
3D
Dimension