??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
SERIES
Series
BORE
Bore
Inch
MS
Mounting Style
RS
Rod Size
Inch
CPR
Cushion Position (Rod End)
CPB
Cushion Position (Blind End)
RE
Rod End Type
RDE
Rod End Style (Cap)
N/A
PISTONSEAL
Piston Seal Type
SMAT
Material of Seals
SRMAT
Material of Scraper Retainer
PORT
Port Type
NPTF
PLR
Port Location (Rod End)
PLB
Port Location (Blind End)
LS
Limit Switch
LSPR
Limit Switch Position (Rod)
LSPB
Limit Switch Position (Blind End)
STROKE
Cylinder Stroke
Inch
STROKENOTE
Cylinder Stroke Note
Minimum stroke should be 0.0625
RP
Rod Position
RPS
Rod Position Stroke
Inch
ERP
Extra Rod Projection
Inch
XI
XI Dimension (Only with Intermediate Trunnion Mount)
Inch
XINOTE
XI Dimension Note
-
ACC1
Head End Accessories
ACC2
Head End Accessories Attachment
ACC3
Cap End Accessories
ACC4
Cap End Accessories Attachment
A
Inch
CD
CD Pin Diameter
0.000 Inch
D
D Across Flats
Inch
DA
0.000 Inch
DB
0 Inch
DC
0 Inch
DD
Inch
DE
0 Inch
E
Inch
EA
Inch
EF
Inch
EE
EE (NPT)
Inch
G
Inch
H
H Body Length
Inch
HA
HA Body Length - Double
0.0000 Inch
J
Inch
KK
Inch
LB
Inch
M
0.000 Inch
MM
Inch
P
Inch
R
Inch
RA
0 Inch
SB
0.0000 Inch
SS
- Inch
ST
0 Inch
SW
Inch
TB
Inch
TC
0.000 Inch
TD
0.000 Inch
TE
0.00 Inch
TF
0.00 Inch
TG
0.000 Inch
TL
0.00 Inch
UF
0.0000 Inch
UG
Inch
US
US Clevis Pin Length
Inch
UT
0.000 Inch
ZE
0.00000 Inch
ZC
Inch
TS
0 Inch
RPSROD
0 Inch
PULLNAME
Pull Pressure
250 PSI
PUSHNAME
Push Pressure
250 PSI
Download CAD models
Previews
3D
Dimension