N1013RSZTPKR
NSK Rolling Bearing
Super Precision Bearings
Cylindrical Roller Bearings
Ultrahigh-speed Single-Row Cylindrical Roller Bearings / Low Heat series
10 type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/cylindrical_roller_bearings/ultrahigh_spe_s_r_cyli_r_bearings_l_heat_series/10_type/10_type_tr_asmtab.prj},{NB=NSK_N1013RSZTPKR},{IDNR=},{ORDER=N1013RSZTPKR},{SD=65},{D=100},{B=18},{R=1.1},{R1=1.0},{CR=23.6},{COR=24.5},{CCD=91.0},{MASS=0.484},{LG=11000},{LO=17000},{SDE3=90.500},{DI1=78.100},{X=2},{PPATH=../10_type_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDER
Bearing No.
N1013RSZTPKR
N1013RSZTPKR
SD
65
65
mm
D
100
100
mm
B
18
18
mm
R
min.
1.1
1.1
mm
R1
min
1.0
1.0
mm
CR
Basic Dynamic Load Ratings
23.6
23.6
kN
COR
Basic Static Load Ratings
24.5
24.5
kN
CCD
Circumscribed Circle Diameter of Roller
91.0
91.0
mm
MASS
Mass
0.484
0.484
kg
LG
Limiting Speeds Grease
11000
11000
min
LO
Limiting Speeds Oil
17000
17000
min
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸