TB13-044
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES TB
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/tb/tb_13.prj},{NB=TB13-044(0)},{CODE=TB13-044},{DH=12.5},{DD=6.3},{LO=44},{RG=11.6},{SX=0.0},{S1=11},{F1=127},{S2=13.2},{F2=153},{S3=14.9},{F3=172},{SN=16.5},{FN=191},{SB=19.8},{FB=227},{MAT=Cr-Si},{D=1.8},{DE=11.5},{D1=1.800},{RG1=11.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
-
TB13-044
TB13-044
DH
Hole diameter
12.5
mm
DD
Rod diameter
6.3
mm
LO
Free length
44
44
mm
RG
Rate /±10%
11.6
11.6
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
確定
FX
Force
0.000
N
LX
Length at compression end
44.000
44.000
mm
S1
Recommended working deflection for long spring life
11
11
mm
F1
Force
127
127
N
S2
Recommended working deflection for medium spring life
13.2
13.2
mm
F2
Force
153
153
N
S3
14.9
14.9
mm
F3
Force
172
172
N
SN
Maximum operating deflection
16.5
16.5
mm
FN
Force
191
191
N
SB
Solid deflection
19.8
19.8
mm
D
Cross wire section
1.8
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸