??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TMP
Operating temperature
°C
FLT
Process connection
CNT
Contact type
TENS
Voltage
V
CAB
Cable specification
PVC
CURR
Current
30 A
CRP
Body material
Brass
PMAX
Maximum static pressure
200 bar
TMIN
Minimum temperature
-20 °C
TMAX
Maximum temperature
120 °C
IP
IP Protection
67
DIFFTRM
Maximum thermal differential
16 °C
PRCSN
Accuracy
±5 °C
Download CAD models
Previews