??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
For the perfect inscription of the RQM16 pushbuttons, there are label mounts in different colors as well as blank signs with standard texts as well as those also laser cut individually according to customer requirements.
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Sign carrier for command devices [AKF047019]
ETIM_9_0
Text plate holder for command devices [EC001032]
EF000008
Width
25 mm
EF000040
Height
38 mm
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF000007
Colour
EF000051
Shape
Rectangular
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews