??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0157.0764
CTN
Customs Tariff Number
90321020
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
4 Hz
NO
Nominal output
10 W
DP
Degree of protection
IP 54
TI
Type of installation
Surface-mounted
W
Weight
0.4 kg
WD
Width
125 mm
H
Height
110 mm
D
Depth
69 mm
AT
Ambient temperature
50 °C
TSR
Temperature setting range
-10 to 30 °C
SD
Switching differential
approx. 0.2 K to 5 K.
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799577645
SA700ID17
Download CAD models
Previews