??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0157.0748
CTN
Customs Tariff Number
90321020
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
4 Hz
NO
Nominal output
16 W
DP
Degree of protection
IP 54
TI
Type of installation
Surface-mounted
W
Weight
0.3 kg
WD
Width
115 mm
H
Height
150 mm
D
Depth
68 mm
AT
Ambient temperature
50 °C
TSR
Switching differential
0 to 50
SD
Switching differential
approx. 1.5 K
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799577485
SA700ID17
Download CAD models
Previews