??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0157.0774
CTN
Customs Tariff Number
90321020
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
MLI
Maximum load (inductive load)
2 A
MLO
Maximum load (ohmic load)
10 A
DP
Degree of protection
IP 30
TI
Type of installation
Surface-mounted
W
Weight
0.1 kg
WD
Width
76 mm
H
Height
82 mm
D
Depth
38 mm
TSR
Temperature setting range
10 to 30
SD
Switching differential
approx. 1.5 K
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799577744
SA700ID17
Download CAD models
Previews