您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
T21869
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_h300_asmtab.prj},{NB=T21869},{NAME=Timing belt pulley inch profile 30 H 300/2F},{DESCRIPTION=30 H 300},{CNSORDERNO=T21869},{TYPE=2F},{MAT=St},{Z=30},{DP=121.29},{DE=119.90},{DF=127},{DM=80},{F=85.7},{L=100},{D=18},{N=327},{KG=7.90},{I=111.0},{VER=300},{PPATH=t_belt_pulleys_with_pilot_bore_h_asmtpl.prj},{CNSORDERNO2=15300030}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
NAME
Name
Timing belt pulley inch profile 30 H 300/2F
Timing belt pulley inch profile 30 H 300/2F
DESCRIPTION
Description
30 H 300
30 H 300
CNSORDERNO
Order number
T21869
T21869
TYPE
Type
2F
2F
MAT
Material
St
St
Z
Number of teeth
30
30
DP
dp
121.29
121.29
mm
DE
de
119.90
119.90
mm
DF
Df
127
127
mm
DM
Dm
80
80
mm
F
85.7
mm
L
100
mm
D
d
18
18
mm
N
n°flange
327
327
KG
7.90
7.90
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸