??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
19410001
DESCSHORT
Short Description
TK DST
DESCLONG
Long Description
Spacer kit TK DST for creating a space between enclosure bottom and conductor or mounting plate 4 pieces spacing 6 mm, 4 pieces spacing 8 mm, incl. fixing screws for TK PS/PC, grey, kit = 4 pieces<br /><strong>Dimensions: </strong>8 x 8 x 8 mm
INTNO
International product number
4013902152087
MANUID
Product number of the Manufacturer
19410001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK DST
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.013
LENGTH
8
WIDTH
8
DEPTH
8
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Download CAD models
Previews
3D
Dimension