??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
19500701
DESCSHORT
Short Description
TK MPI-1818
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey, TK PS/PC 1818 + ALS 2020<br /><strong>Dimensions: </strong>150 x 150 x 2,5 mm
INTNO
International product number
4013902152162
MANUID
Product number of the Manufacturer
19500701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK MPI-1818
EF000008
150
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0871
LENGTH
150
WIDTH
150
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
PL
MD04
MD04
Download CAD models
Previews