??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
19501201
DESCSHORT
Short Description
TK MPI-3625
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey, TK PS / TK PC 3625<br /><strong>Dimensions: </strong>331 x 220 x 2,5 mm
INTNO
International product number
4013902152193
MANUID
Product number of the Manufacturer
19501201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK MPI-3625
EF000008
331
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2801
LENGTH
220
WIDTH
331
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219030
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
PL
MD04
MD04
Download CAD models
Previews