??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
12047501
DESCSHORT
Short Description
TK PC 75-4-o
DESCLONG
Long Description
Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 &amp; CSA C22.2 No. 14-13, UL 50 &amp; CSA 22.2 No. 94.1-7 &amp; UL 50E &amp; CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas, Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced, grey, smooth sidewalls<br /><strong>Dimensions: </strong>65 x 50 x 35 mm
INTNO
International product number
4013902901340
MANUID
Product number of the Manufacturer
12047501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK PC 75-4-o
EF000007
EV000270
EF000008
65
EF000040
50
EF000049
35
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006814
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
EV014040
EF014986
1.200
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.048
LENGTH
50
WIDTH
65
DEPTH
35
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Download CAD models
Previews
3D
Dimension