??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
SalesPart
MODEL
Model
TK
IC
Inlet Connection Size
1/4
TT
Male/Female
CS
Capacity Size
THD
Thread Type
NPT
MAT
Materials
SP
Spray Pattern
Flat Spray
EOD
Equiv Orifice Diam
FRC3
Flow Rate Capacity (gallons per minute) at 3 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC30
Flow Rate Capacity (gallons per minute) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
SA7
Spray Angle at 7 psi
SA20
Spray Angle at 20 psi
SA60
Spray Angle at 60 psi
L
mm
S1
0.688 mm
Сваляне на CAD модели
Previews
3D
Размер