??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Product description
LOG
Level of Geometry
INFO
Data sheet
Manufacturer
ANWENDUNG
Application (text)
ARTIKEL
Article
NENNSPANNUNG
Nominal voltage
24 V AC ±10 %;
LEISTUNG
Output
0.5 VA
MESSTEMP
Measuring element / temperature
KP10; 2.731 V / 0 °C; TC = 10 mV/K
MESSFEU
Measuring element / rel. humidity
Humidity sensor with converter, output: 0..10 V DC; max. 5 mA for 0 %.. 100 % r.h.
TRAFMESS
Support tube for measuring element
MESSGROSSE
Measured variable
Duct temperature, relative duct humidity
MESSBTEMP
Measuring range / temperature
-40..+80 °C
MESSBFEU
Measuring range / rel. humidity
0%..95% r.h.
MESSTTEMP
Measurement tolerance / temperature
Typically ±0.2 K
MESSTFEU
Measurement tolerance / rel. humidity
±3% r. h.
ZEITEMP
Time constant / temperature
T = 35 s at 2 m/s air velocity
ZEIFEU
Time constant / rel. humidity
Humidity change at the same temperature: T = 15 s, with temperature change: T = 190 s, (data at air velocity 2 m/s)
UMGETEMP
Ambient temperature
Sensor: -40..+80 °C, Housing: -30..+80 °C
UMGFEU
Ambient humidity
< 95% r.h., non-condensing
ANSCHLUSS
Connection
Screw terminals, 0.12 mm²..1.5 mm²
GEHAUSE
Housing
plastic; Cable entry M16 x 1.5
FARBE
Color
Lid: RAL7015 slate gray, lower part: RAL7035 light gray
SCHUTZROHR
Thermowell
SCHUTZART
Degree of protection
IP65
GEW
Weight
g
ABMESSUNGEN
Dimensions (W x H x D)
56.2 mm x 73.2 mm x 71.0 mm (housing without support tube and mounting components)
KANALBAU
Duct installation depth
ZUBEHOR
Accessories (not included)
Plug-in flange for variable installation depth (B3); wall console for sensor (Z21)
Download CAD models
Previews