TLR18P-0290R
Rollon
TELERACE
Powered by
CAD모델 선택
{rollon/telerace/tlr_new_asmtab.prj},{NB=TLR18P-0290R(0)},{INFO1=info1_tlr..p},{INFO2=info2_tlr..p},{TYP=TLR..P / TLR..AP *},{SIZE=18},{L=290},{LX=290,370,450,530,610,690,770},{POS=0},{ST=},{STX='','Rollon-Nox'},{TS=R},{A=15.2},{B=52},{E=18},{D=25},{V=M4},{G=14.7},{M=15.7},{S=1.0},{INFO=Catalogue},{WF1A=96.500},{WF3A=96.500},{WF4A=0.000},{WF5A=-96.500},{WF6A=96.500},{WM2A=-83.500},{WM3A=0.000},{WM4A=0.000},{WM5A=-83.500},{PPATH=tlr_new_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
INFO1
Long description
TLR…P fully extending telescopic rails with double row ball bearings and rigid S-shaped intermediate element. They feature high load capacity, low deflection in extended state and a smooth motion without clearance. Size 28 and 43 have induction hardened and fine ground raceways. Size 18 is hardened with Rollon-Nox nitriding and oxidation process. The TLR..AP rails , used in couple , allow to correct misalignment errors between the fixing structures. Refer to the catalogue for the maximum allowable compensation value.
INFO2
Additional description
* The CAD file of the TLR..AP rail is the same of the TLR..P one.
CODE
Code
TLR18P-0290R
TLR18P-0290R
TYP
타입
TLR..P / TLR..AP *
SIZE
사이즈
18
18
mm
L
Rail length
290
370
450
530
610
690
770
290
370
450
530
610
690
770
mm
H
스트로크
290
290
mm
POS
Position
Closed
Open
Closed
Open
TS
Left/Right hand version
Right
Left
Right
Left
A
15.2
15.2
mm
B
52
52
mm
E
18
18
mm
D
25
25
mm
V
M4
M4
G
14.7
14.7
mm
M
15.7
15.7
mm
S
1.0
1.0
mm
C
C - Load capacity for a pair of rails
939
939
N
NOH
N° of access holes
3
3
WEIGHT
Weight
0.900
0.900
kg
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기