??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0157.0992
CTN
Customs Tariff Number
85364900
LODDEST
LOD Destination
LODLEVEL
LOD Level
SS
Type of voltage
Three-phase AC
BS
Rated voltage
24-240 V
NZ
Frequency
50/60 Hz
MB
Maximum load
3 A
SA
Degree of protection
IP 20
EA
Type of installation
Control cabinet
G
Weight
0.15 kg
B
Width
23 mm
H
Height
84 mm
T
Depth
104 mm
UT
Ambient temperature
-25 to 60 °C
ES
EX designation according to standard
Ex II (2) D [Ex t] / Ex II (2) G [Ex e]
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799579922
SA700ID17
Download CAD models
Previews