??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
TR11x4x2 RH L75 16MnCr5 (1.7131)
TOOL
Screw calculation
Link
GB
Thread designation
Trapezoidal thread
GBBILD
Thread designation
MAT
Material
16MnCr5 (1.7131)
L
Thread length
75 mm
D
Nominal diameter
11 mm
PH
Pitch
4.0 mm
P
Division
2.0 mm
H
Right hand thread / Left hand thread
Right hand thread
D2
Pitch diameter
10.00 mm
D3
Core diameter
8.500 mm
H3
Thread depth
1.250 mm
GG
Corridors
2
AC
Top game
0.25 mm
R1
Radius 1
0.125 mm
R2
Radius 2
0.25 mm
FW1
Flank angle 1
30 °
FW2
Flank angle 2
0 °
GEWICHT
apprx. weight spindle (M-Spin) (without pin)
0.05 kg
VZYL
Volume cylinder (V-cyl) (without pin)
7.12749 mm³
ATHREAD
Flat thread (A-thread)
1.3336706 mm²
VGEW
Volume thread (V-thread)
0.05001265 mm³
VSPIN
Volume spindle (V-Spin)
7.07748 mm³
ROH
Density (raw)
7.75 g/cm³
ZNTR
custom tariff number
84831095
ZNTRM
custom tariff number
74153300
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.