??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
TR16x8x2 LH L100 X8CrNiS18-9 (1.4305)
TOOL
Screw calculation
Link
GB
Thread designation
Trapezoidal thread
GBBILD
Thread designation
MAT
Material
X8CrNiS18-9 (1.4305)
L
Thread length
100 mm
D
Nominal diameter
16 mm
PH
Pitch
8.0 mm
P
Division
4.0 mm
H
Right hand thread / Left hand thread
Left hand thread
D2
Pitch diameter
14.00 mm
D3
Core diameter
11.500 mm
H3
Thread depth
2.250 mm
GG
Corridors
2
AC
Top game
0.25 mm
R1
Radius 1
0.125 mm
R2
Radius 2
0.25 mm
FW1
Flank angle 1
30 °
FW2
Flank angle 2
0 °
GEWICHT
apprx. weight spindle (M-Spin) (without pin)
0.15 kg
VZYL
Volume cylinder (V-cyl) (without pin)
20.10619 mm³
ATHREAD
Flat thread (A-thread)
4.6504928 mm²
VGEW
Volume thread (V-thread)
0.11626232 mm³
VSPIN
Volume spindle (V-Spin)
19.98993 mm³
ROH
Density (raw)
7.75 g/cm³
ZNTR
custom tariff number
84831095
ZNTRM
custom tariff number
74153300
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.